IESNA:LM-63-2002
[TEST]P975147
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-17-UNV-L950-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 1700LM PACKAGE 90CRI 5000K TROFFER
[LAMP] 5000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.13A 15.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1772.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 15.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
609.3 598.7 594.4 605.1 585.9 588.0 581.7 564.6 562.5 558.2 
541.2 528.4 519.9 500.7 485.8 475.2 447.5 434.7 421.9 398.5 
372.9 360.2 334.6 311.2 287.7 264.3 236.6 211.1 183.2 155.5 
127.8 102.2 76.7 53.2 31.9 12.8 0.0 
609.3 607.2 605.1 602.9 594.4 590.2 581.7 573.1 564.6 554.0 
543.3 528.4 517.8 502.8 483.7 464.5 453.9 432.6 415.5 398.5 
375.1 353.8 330.3 309.0 283.5 257.9 230.2 202.3 178.9 149.1 
123.5 100.1 74.5 51.1 31.9 14.9 0.0 
609.3 607.2 607.2 600.8 594.4 588.0 583.8 575.3 566.7 551.8 
541.2 530.5 513.5 502.8 481.5 468.8 447.5 432.6 413.4 392.1 
366.5 345.2 321.8 300.5 270.7 245.1 221.7 195.9 172.5 144.8 
115.0 89.5 70.3 57.5 36.2 14.9 0.0 
609.3 611.7 611.7 605.1 605.1 588.0 583.8 577.4 568.9 560.4 
545.4 528.4 517.8 500.7 485.8 466.6 447.5 430.4 409.1 387.8 
364.4 347.4 321.8 298.4 272.8 249.4 219.6 193.8 159.7 129.9 
106.5 89.5 78.8 59.6 34.1 17.0 0.0 
609.3 609.3 605.1 607.2 598.7 594.4 583.8 575.3 568.9 556.1 
545.4 532.7 517.8 500.7 485.8 468.8 449.6 430.4 409.1 392.1 
368.7 345.2 321.8 298.4 275.0 249.4 221.7 189.6 157.6 127.8 
104.4 93.7 83.1 59.6 34.1 17.0 0.0 
